![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/076757-LEGRAND-1000.jpg)
Stand-alone electromagnetic doorlock
Mosaic
LEGRAND
Stand-alone electromagnetic doorlock
REF. 076757
EAN.
3414970599308
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Touch operated lock |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Stainless steel |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7017 |
Transparent | No |
Degree of protection (IP) | IP21 |
With bus connection | No |
Documentation
1 document
Notice
SÉLECTIONNER UNE ACTION