Aller au contenu principal
Logo print

Single phase power supply with battery back-up - 12 V

- LEGRAND

Single phase power supply with battery back-up - 12 V

REF. 004210 EAN. 3245060042103
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci

Caractéristiques techniques

Voltage type (supply voltage) DC
1ère sortie secondaire pour tension AC 12-12 V
2ème sortie secondaire pour tension AC 12-12 V
3ème sortie secondaire pour tension AC 12-12 V
1st secondary output voltage DC 12-12 V
2ème sortie secondaire pour tension DC 12-12 V
3ème sortie secondaire pour tension DC 12-12 V
Max. output current 1 0.5 A
Secondary voltage adjustable No
Short-circuit-proof Yes
Rated supply voltage AC 50 Hz 217-253 V
Rated supply voltage AC 60 Hz 217-253 V
Output voltage stabilized Yes
Power consumption 115 VA
Puissance dissipée 6 W
Stabilized No
Type of electric connection Screw connection
Rail mounting possible Yes
Wall mounting possible No
Modular version Yes
Direct mounting possible No
Width 105 mm
Height 83 mm
Depth 60 mm
Suitable for safety functions Yes
SIL according to IEC 61508 None
Performance level according to EN ISO 13849-1 None
Degree of protection (IP) IP20
Contains Batteries and/or Accumulator Yes
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 1
Single Element weight (Pack1) 11 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)

Documentation

1 document
Fichier autocad
004229.dwg dwg (0.05 Mo)