![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-600475-WEB-R.jpg)
RJ45 socket dooxie - category 6 STP - Alu
dooxie
LEGRAND
RJ45 socket dooxie - category 6 STP - Alu
REF. 600475
EAN.
3414971093799
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Aluminium |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 34.69 mm |
Built-in depth | 22.59 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentation
1 document
Fiche technique
5 documents
PEP - Profil Environnemental Produit
Agrément
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
PEP - Profil Environnemental Produit
Agrément
AoC-PL2_C6_STP_32757_ac1181031
(0.08 Mo)
Agrément
AoC-CL2_C6_STP_32757_ac1181032
(0.08 Mo)
SÉLECTIONNER UNE ACTION