Prise TV-SAT étoile blindée dooxie finition alu
dooxie
LEGRAND
Prise TV-SAT étoile blindée dooxie finition alu
REF. 600456
EAN.
3414971093713
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Model | End socket |
---|---|
Type of socket outlet | TV/SAT |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
TV frequency band | 5-862 MHz |
Suitable for remote power supply | No |
SAT frequency band | 950-2400 MHz |
Type of fastening | Mounting with screw |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 39.7 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 25.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Documentation
3 documents
Notice
Fiche technique
Fiche technique
1 document
PEP - Profil Environnemental Produit
SÉLECTIONNER UNE ACTION