![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/76/LG-764773-WEB-R.jpg)
Prise RJ45 catégorie 6 UTP griffes marron
Niloé
LEGRAND
Prise RJ45 catégorie 6 UTP griffes marron
REF. 764773
EAN.
3414970745958
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Other |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42.8 mm |
Built-in depth | 30.8 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentation
2 documents
Fiche technique
Fiche technique
11 documents
Agrément
AoC-PL2_C6_UTP_32886_ac1191056
(0.06 Mo)
Agrément
AoC-PL3_Cat6_UTP_32754_ac1181026
(0.07 Mo)
Agrément
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
PEP - Profil Environnemental Produit
Agrément
AoC-SA51_SB51_ac109587
(0.06 Mo)
PEP - Profil Environnemental Produit
Agrément
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
Agrément
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
Agrément
AoC-CL4_Cat6_UTP_32866_ac1181047
(0.08 Mo)
Agrément
AoC-CL4_Cat6_UTP_32754_ac1181046 (
(0.08 Mo)
Agrément
AoC-PL2_Cat6_UTP_32754_ac1181024
(0.07 Mo)
SÉLECTIONNER UNE ACTION