Prise réseau câblé AFORM typeF dooxie à étoile blindée finition alu
dooxie
LEGRAND
Prise réseau câblé AFORM typeF dooxie à étoile blindée finition alu
REF. 600457
EAN.
3414971093737
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Model | End socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 3.9 dB |
Number of outlets | 2 |
Suitable for cable modem | Yes |
TV frequency band | 1-862 MHz |
Suitable for remote power supply | No |
SAT frequency band | 1-862 MHz |
Type of fastening | Mounting with screw |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 39.75 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 25.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Documentation
SÉLECTIONNER UNE ACTION