![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-600381-WEB-R.jpg)
Prise haut-parleur simple dooxie finition blanc
dooxie
LEGRAND
Prise haut-parleur simple dooxie finition blanc
REF. 600381
EAN.
3414971093546
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element |
Type of connector | Other |
With buses/couplings | No |
Colour | White |
RAL-number | 9003 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
---|---|
Outlet direction | Inclined |
With dust cover | No |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 35.5 mm |
Built-in depth | 17.55 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Documentation
1 document
Fiche technique
SÉLECTIONNER UNE ACTION