Prêt-à-poser tableau d'alarme incendie de type4 avec alimentation secteur
-
LEGRAND
Prêt-à-poser tableau d'alarme incendie de type4 avec alimentation secteur
REF. 140563
EAN.
3414970754875
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Mounting method | Surface mounting |
---|---|
Suitable for bus connection | No |
Radio connection | No |
Interface external | Yes |
Number of detection groups | 1 |
Height | 230 mm |
Width | 165 mm |
Depth | 48 mm |
Number of outputs for acoustic signal generators | 1 |
Number of outputs for optical signal generators | 1 |
Number of detector addresses | 0 |
Emergency power supply integrated | Yes |
With power adaptor | Yes |
Integrated dial device | No |
Operating voltage | 230 V |
Electricity consumption | 22 mA |
Addressable | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 5-55 °C |
Storage temperature | 5-40 °C |
Voltage type | AC |
---|---|
Supply current | 0.022-0.055 A |
Frequency | 50-60 Hz |
Sound level | 96 dB |
Standby consumption | 0.022 mA |
Halogen free | Yes |
With complemantary luminous signal | No |
Supplied remote control | No |
Vertical fixing center distance | 160-160 mm |
Horizontal fixing center distance | 130-130 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Loudness setting | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Documentation
1 document
PEP - Profil Environnemental Produit
SÉLECTIONNER UNE ACTION