Poste intérieur audio sprint sans secret
-
BTICINO
Poste intérieur audio sprint sans secret
REF. 334202
EAN.
8012199232331
Poste intérieur audio sprint sans secret
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Installation technique | Multi-wire system |
---|---|
Mounting method | Wall surface mounted |
Degree of protection (IP) | IP54 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 101 mm |
Height | 216 mm |
Depth | 56 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.035-0.035 A |
Frequency | 50-60 Hz |
Standby consumption | 3.5 mA |
---|---|
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | No |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | Yes |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |