Plaque carrée dooxie 3 postes finition effet aluminium
dooxie
LEGRAND
Plaque carrée dooxie 3 postes finition effet aluminium
REF. 600853
EAN.
3414971020313
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Number of units | 3 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 3 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 229 mm |
Height | 87 mm |
Depth | 10 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
1 document
Fiche technique
7 documents
PEP - Profil Environnemental Produit
Agrément
OC / CB-FR_704274/M1
(0.8 Mo)
Agrément
OC / CB-FR_703318
(1.04 Mo)
Agrément
NF-NF012_1744/M1
(0.8 Mo)
Agrément
NF-NF012_1590
(0.84 Mo)
Agrément
NF-NF012_3762
(0.7 Mo)
Agrément
OC / CB-FR_716330
(0.73 Mo)
SÉLECTIONNER UNE ACTION