Module de rechange parafoudre Céliane
Céliane
LEGRAND
Module de rechange parafoudre Céliane
REF. 067693
EAN.
3245060676933
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Nominal voltage AC | 230 V |
---|---|
Nominal voltage DC | 230 V |
Max. continuous voltage AC | 250 V |
Max. continuous voltage DC | 250 V |
Nominal load current | 16 A |
Nominal discharge surge current (8/20) (L-N) | 1 kA |
Total discharge current (8/20) (L+N-PE) | 1.5 kA |
Voltage protection level | 1 kV |
Voltage protection level L-N | 1 kV |
Voltage protection level L-PE/N-PE | 1 kV |
Number of poles | 6 |
Mounting method | Surface mounted/recessed mounted |
Max. conductor cross section solid (solid, stranded) | 2.5 mm² |
Max. conductor cross section flexible (fine-strand) | 2.5 mm² |
---|---|
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 3 | No |
With interference suppressor filter | Yes |
Degree of protection (IP) | IP20 |
Width | 45 mm |
Height | 45 mm |
Depth | 44 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-60 °C |
Documentation
3 documents
Fiche technique
Notice
Fiche technique
SÉLECTIONNER UNE ACTION