Module émetteur IR pour gestionnaire de climatisation connectée Smarther with Netatmo
-
BTICINO
Module émetteur IR pour gestionnaire de climatisation connectée Smarther with Netatmo
REF. 3460IR
EAN.
8005543686768
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Regulation type on/off | No |
---|---|
Communications protocol | Other |
Type of power supply | None |
Connection | Other |
With receiver | No |
External sensor | No |
With thermal feedback | No |
Control characteristic | Other |
Adaptive (self-learning) | No |
Suitable for heating | No |
Number of heater outputs | 0 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Ventilation | No |
Number of ventilation outputs | 0 |
Adjustable differential | No |
Sensor/feeler type | Other |
Temperature readable | No |
With display | No |
Overtime switch | No |
Optimisation | No |
With tap water circuit | No |
Suitable for floor heating control | No |
---|---|
Suitable for district heating control | No |
Remote operation possible | No |
IFTTT support available | No |
With presence perception | No |
Weather-dependent control system | No |
Contact type | Electronic |
Degree of protection (IP) | IP20 |
Colour | White |
RAL-number | 7015 |
Width | 184 mm |
Depth | 21 mm |
Height | 22.5 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | Not applicable |
Halogen free | Yes |
Mounting method | Other |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Documentation
2 documents
Fiche technique
Fiche technique
1 document
Fiche produit
SÉLECTIONNER UNE ACTION