![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-600101-WEB-R.jpg)
Interrupteur ou va-et-vient dooxie 10AX 250V~ finition alu
dooxie
LEGRAND
Interrupteur ou va-et-vient dooxie 10AX 250V~ finition alu
REF. 600101
EAN.
3414971004894
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Wiring system | Two-way switch |
---|---|
Method of operation | Other |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 36 mm |
Built-in depth | 21.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminals capacity | 1.5-2.5 mm² |
Cable section | 1.5-2.5 mm² |
Documentation
1 document
Fiche technique
3 documents
Agrément
OC / CB-FR_703318
(1.04 Mo)
Agrément
NF-NF012_1590
(0.84 Mo)
PEP - Profil Environnemental Produit
SÉLECTIONNER UNE ACTION