Guide-câble DLP-S 25x40mm sans adhésif
DLP-S
LEGRAND
Guide-câble DLP-S 25x40mm sans adhésif
REF. 638207
EAN.
3414970974495
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Height | 25 mm |
---|---|
Width | 40 mm |
Length | 2000 mm |
Section transversale utile | 843 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | No |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -5-60 °C |
Documentation
1 document
Fiche technique
SÉLECTIONNER UNE ACTION