FICHE MULTIPRISE 3 SORTIES FRONTALES 2 POLES + TERRE
-
LEGRAND
FICHE MULTIPRISE 3 SORTIES FRONTALES 2 POLES + TERRE
REF. 050639
EAN.
3245060506391
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 3 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 3 |
Number of socket outlets with earth pin | 3 |
Number of cold device socket outlets | 0 |
Number of socket outlets French standard type E | 3 |
With on/off switch | No |
Residual current circuit breaker (RCCB) | No |
Mains filter | No |
Number of other socket outlets | 0 |
Over voltage protection | No |
Nominal current | 16 A |
Core cross section | 1.5 mm² |
With cover | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Degree of protection (IP) | IP20 |
Length of power cord | 0 m |
Rotated central insert | No |
Angle rotated central insert | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 138 mm |
Height | 52 mm |
Depth | 73 mm |
Connected object | No |
Documentation
1 document
Notice
1 document
Agrément
OC / CB-687773B
(2.06 Mo)
SÉLECTIONNER UNE ACTION