Ecran tactile couleur MyHOME screen BUS 3,5pouces Livinglight
My Home
Bticino
Ecran tactile couleur MyHOME screen BUS 3,5pouces Livinglight
REF. LN4890
EAN.
8005543450161
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Assembly arrangement | Control element |
Model | Signalling and operating panel |
Mounting method | Flush-mounted |
Text field | Yes |
Display | Colour |
---|---|
Touch function | Yes |
Additional interfaces | Ethernet |
With bus connection | Yes |
Material | Other |
Material quality | Other |
Colour | Other |
Degree of protection (IP) | IP20 |
Connected object | Yes |
Documentation
25 documents
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
Guide technique
SÉLECTIONNER UNE ACTION