dooxie prise TV simple noir composable
dooxie
LEGRAND
dooxie prise TV simple noir composable
REF. 095282
EAN.
3414971088870
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Black |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 32 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 21 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Documentation
1 document
Notice
SÉLECTIONNER UNE ACTION