dooxie prise RJ11 ALU
dooxie™
Legrand
dooxie prise RJ11 ALU
REF. 600479
EAN.
3414972312134
Prise RJ 11 téléphone Dooxie 4 contacts avec enjoliveur Aluminium à équiper d'une plaque de finition
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
With buses/couplings | No |
Colour | Aluminium |
RAL-number | 7040 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP21 |
---|---|
Mechanical coding | Yes |
Colour coding | Yes |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 28 mm |
Built-in depth | 16 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Screw cable clamp |
Documentation
SÉLECTIONNER UNE ACTION