dooxie bouton poussoir lumineux IP44 avec marquage sonnette livré sans voyant
dooxie
LEGRAND
dooxie bouton poussoir lumineux IP44 avec marquage sonnette livré sans voyant
REF. 600010
EAN.
3414971940178
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Assembly arrangement | Other |
---|---|
Model | Other |
Method of operation | Rocker |
Contactless type | No |
Number of rockers | 1 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | No |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
---|---|
Imprint | None |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Device width | 73 mm |
Device height | 73 mm |
Device depth | 36 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 21.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Documentation
1 document
Notice
SÉLECTIONNER UNE ACTION