![](/sites/g/files/ocwmcr1016/files/styles/product_slider/public/ecat_assets/14-11-2023/18-00/NA-NSA-EC-WEB-R.jpg?itok=kk6MRnhI)
Détecteur de fumée intelligent
-
NETATMO
Détecteur de fumée intelligent
REF. NSA-EC
EAN.
3700730502269
Soyez alerté en cas d’incendie, où que vous soyez
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Operating principle | Optical |
---|---|
Loudness | 0 dB(A) |
Response temperature | 20 °C |
Smoke switcher | Yes |
With orientation lighting | No |
Type of test-/pause button | Pause button |
Mounting method | Surface mounting |
Separate socket needed | Yes |
Suitable for duct mounting | No |
Standalone | Yes |
Networkable via cable | No |
Networkable via radiografic (standard) | No |
Networkable via radio (optional) | No |
Max. number networkable | 0 |
Current supply primary | Battery/accumulator |
Voltage type (supply voltage) | DC |
With voltage indication | No |
With backup battery | No |
Battery included | None |
Colour | White |
Degree of protection (IP) | IP30 |
Explosion-tested version | No |
With Q-label | No |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Length | 115 mm |
Width | 115 mm |
Height/depth | 44 mm |
Diameter | 115 mm |
VdS accepted | No |
---|---|
Built-in depth | 0 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -20-+45 °C |
Supply current | 0.000017-1 A |
Standby consumption | 0.017 mA |
Halogen free | Yes |
Cable nature for connection | Not applicable |
Contains Batteries and/or Accumulator | Yes |
Loudness setting | No |
Addressable | No |
IEC code (Pack1) | CR17450 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium-Manganese (battery) |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 44 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
IEC code (Pack2) | CR17450 |
Connected object | Yes |
Operating method | Wifi network , Bluetooth |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Home + Security |
Product use function | Alarm systems |
Software Update Duration (years) | 3 |
Documentation
1 document
Notice
1 document
Fiche de sécurité
SÉLECTIONNER UNE ACTION