![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/053468-LEGRAND-1000.jpg)
Bloc nourrice encastré équipé de 5x2P+T , switch 6 ports 1/100 baseT , prise HD15 + jack , cordon VGA et cordon jack
-
LEGRAND
Bloc nourrice encastré équipé de 5x2P+T , switch 6 ports 1/100 baseT , prise HD15 + jack , cordon VGA et cordon jack
REF. 053468
EAN.
3245060534684
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 5 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | No |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 2 |
Number of USB connections | 0 |
Over voltage protection | No |
---|---|
Nominal current | 16 A |
Core cross section | 0 mm² |
With cover | No |
Material | Other |
Material quality | Aluminium |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP20 |
Rotated central insert | No |
Angle rotated central insert | 45° |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Connected object | No |
Documentation
1 document
Fiche technique
SÉLECTIONNER UNE ACTION