![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/33/BT-330460-WEB-R.jpg)
Additional Zamak entrance panel, recommended to expand a ONE FAMILY BASIC Kit
-
BTICINO
Additional Zamak entrance panel, recommended to expand a ONE FAMILY BASIC Kit
REF. 330460
EAN.
8005543573914
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Number of call buttons | 1 |
---|---|
Material call buttons | Other |
Material Front | Other |
Hauteur de la façade | 119 mm |
Largeur de la façade | 54 mm |
Built-in depth | 40 mm |
Mounting method | Surface mounted |
Installation technique | Multi-wire system |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -20-70 °C |
Voltage type | AC/DC |
Nominal voltage | 12-24 V |
Supply current | 0.04-1 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
Cable section | 1-2.5 mm² |
---|---|
Label space/information surface | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 30-50 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | No |
Camera type | Adjustable |
Video recorder angle | 100 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documentation
1 document
Notice
SÉLECTIONNER UNE ACTION