![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/33/BT-332851-WEB-R.jpg)
ADDITIONAL MONITOR 7” internal unit Wi-Fi connected with PLUG-IN power supply
Easy Kit
BTICINO
ADDITIONAL MONITOR 7” internal unit Wi-Fi connected with PLUG-IN power supply
REF. 332851
EAN.
8005543645550
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Zoom, pan/tilt function | No |
With memory function | No |
Taille de l'écran | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Hearing aid compatible | No |
Convient les personnes en situation de handicap | Non |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Power consumption | 30 W |
Width | 215 mm |
Height | 140 mm |
Depth | 22.3 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Courant d'alimentation | 0-1 A |
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Mounting method | Supporting bracket |
Entre axe de fixation verticale | 25-85 mm |
Entre axe de fixation horizontale | 35-110 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Nombre de sonneries | 20 |
Remote opening of gate / Electric door opener | No |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Not applicable |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | No |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Door Entry |
Product use function | Door entry systems |
Documentation
1 document
Guide technique
SÉLECTIONNER UNE ACTION