Aller au contenu principal
Logo print

Actionneur Living Now avec commande intégrée pour volets motorisés MyHOME_Up - 2 modules

Living Now BTICINO

Actionneur Living Now avec commande intégrée pour volets motorisés MyHOME_Up - 2 modules

REF. K4672M2S EAN. 8005543615126

Living Now, actionneur MyHOME_Up pour volets roulants à deux relais internes pour la gestion d’une position spécifique du volet

Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci

Caractéristiques techniques

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 2
Number of buttons 2
With LED indication Yes
With label area No
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 9011
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) Other
Min. depth of built-in installation box 55 mm
Width 45 mm
Height 45 mm
Depth 36 mm
Built-in depth 2 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-45 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 10 mA
Terminal marking indication Yes
Halogen free No
Antimicrobial treatment No
Terminals capacity 1-1 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Shutter management

Documentation

3 documents
Fiche technique
ST-00000465-EN.pdf pdf (0.39 Mo)
Notice
LE10316AC.pdf pdf (1.95 Mo)
Fiche technique
ST-00000465-FR.pdf pdf (0.39 Mo)
1 document
PEP - Profil Environnemental Produit
LGRP-00401-V01.01-EN.pdf pdf (1.04 Mo)