Actionneur 2 sorties 0-10 V gestion de température MyHOME BUS - 2 modules
MyHome Up
BTICINO
Actionneur 2 sorties 0-10 V gestion de température MyHOME BUS - 2 modules
REF. F430V10
EAN.
8005543505304
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Suitable for C-load | No |
---|---|
Max. number of switching contacts | 0.001 |
Rated current | 0.001 A |
Rated operating voltage | 0-10 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Thermal comfort management |
Documentation
2 documents
Fiche technique
Fiche technique
SÉLECTIONNER UNE ACTION