![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/33/BT-330851-WEB-F.jpg)
7" colour video hands-free additional internal unit offering door entry system functions
-
BTICINO
7" colour video hands-free additional internal unit offering door entry system functions
REF. 330851
EAN.
8005543573792
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
With video | Yes |
---|---|
Installation technique | Multi-wire system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | No |
Overhear protected | No |
Operation door lock | Yes |
Control extra function(s) | No |
Hands free | Yes |
Can be connected to smartphone | No |
Zoom, pan/tilt function | No |
Taille de l'écran | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Hearing aid compatible | No |
With automatic door opener | Yes |
Colour | White |
Type of interface | Other |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | Yes |
Loudness setting | Yes |
With touch screen | No |
Width | 181 mm |
Height | 146 mm |
Depth | 28 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
---|---|
Degree of protection (IP) | IP54 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Courant d'alimentation | 0.1-0.2 A |
Frequency | 50-60 Hz |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-0.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Nombre maximum d'écrans additionnels | 5 |
Addressable | Yes |
Door entry system with mobile application | No |
Nombre de sonneries | 12 |
Remote opening of gate / Electric door opener | No |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | Yes |
Max distance between internal and external unit | 100 m |
Connected object | No |
Product use function | Door entry systems |
Documentation
1 document
Notice
SÉLECTIONNER UNE ACTION