2 WIRES KIT with 7” mirror screen internal unit, PLUG-IN power supply and wall mounted entrance panel
Easy Kit
BTICINO
2 WIRES KIT with 7” mirror screen internal unit, PLUG-IN power supply and wall mounted entrance panel
REF. 317013
EAN.
8005543533116
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Couleur du poste intérieur | Acier inoxydable (inox) |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Silver |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Overhear protected | No |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
With day/night function | No |
Angle d'ouverture de la camera | 95 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Taille de l'écran | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | No |
Convient les personnes en situation de handicap | Non |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Largeur | 238 mm |
Height | 167 mm |
Depth | 26 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
---|---|
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Tension nominale (Un) | 30-240 V |
Courant d'alimentation | 0.03-1 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 0.28-0.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Ajout de postes additionnels | Non |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Adjustable |
Max distance between internal and external unit | 100 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documentation
1 document
Notice
SÉLECTIONNER UNE ACTION